text.skipToContent text.skipToNavigation

Catalog No. : TL18420C

Description:  MAIN LUG 200A 18CRT COMBO LD CENTER

UPC: 783164189902

Panelboards No. 67 60 degree/75 degree centrigrade Conductor Rating Suitable for use as service entrance equipment when Installed in accordance with the National Electrical Code 22kAIC RMS symmetrical, Except Where Noted 6-42 circuit devices UL Listed for bottom mounted lugs by installing complete unit (box, interior and front) upside down For a listing of CSA Listed load centers, visit www.geelectrical.com Amperage 200 A 420C9902
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Commercial/High-rise Residential

GO Schedule

R7

Specifications

Input/Output Voltage

208Y/120V ac

Type

Standard

Interrupting Capacity Rating

65

Amperage

200 A

Device type

Main Lugs

Enclosure

Indoor Type 1 Enclosure, Combination

Phase

3 Phase

Socket Type

0

1" Space

18

1/2" Space

0

Feed

Either

Door

Yes

GSA Compliance

No